Catalog navigation
All catalogs
Variable Search
CAD model selection
Add for comparison
Selectable products: 2
ARTNR
Item number
KS-50-1-D-1-10-0-0-0-0-1-1
LOG
Level of geometry
300
200
SHAPE
Shape
Round
SERVICEDN
Pipe diameter
mm
ANNULAR
Annular gap width/layer thickness
0
mm
OPENINGH
Height
0
mm
OPENINGW
Width
0
mm
DEPTH
Thickness construction element (filling depth)
0
mm
NUMBAND
Anzahl der HENSOTHERM® 7 KS Gewebe 50 wraps
1
2
LAYERS
Amount of layers
NNN
Name of the individual product belonging to the system
HENSOTHERM® 7 KS Gewebe 50
NTT
Subtitle
Endless pipe collar, roll 15 m, width 50 mm, thickness 2 mm
TAD
Technical Assessment Document
aBG Z-19.53-2591, Z-19.53-2600
NORM
Tested according to test standard
DIN EN 1366-3
EAN
European Article Number
4250153511052
LINKDE
Weblink German
Website
Preview - Generation
Quotation
3D
2D