Catalog navigation
All catalogs
Variable Search
CAD model selection
Add for comparison
Selectable products: 29
ARTNR
Item number
50-125-4-W
LOG
Level of geometry
300
200
NNN
Name of the individual product belonging to the system
HENSOTHERM® RM 50-125
NTT
Subtitle
Fire protection pipe collar, height 50 mm, DN 125 mm
TAD
Technical Assessment Document
aBG Z-19.53-2679
NORM
Tested according to test standard
DIN EN 1366-3
EAN
European Article Number
4250153512660
D
Diameter
125.6
mm
DD
Diameter
150.6
mm
B
Thickness
12.5
mm
T
Thickness
0.5
mm
H
Height
50
mm
BB
opening
7 x 32 (R3,5) mm
AH
Height
50
mm
DNRMIN
Inner diam. min = pipe outer diam. min.
110.1
mm
DNRMAX
Inner diam. max = pipe outer diam. max.
125.0
mm
ADN
Outer diameter
150.6
mm
LASCH
Number of fixing lugs
4
LINKDE
Weblink German
Website
Preview - Generation
Quotation
3D
Dimension
2D